??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2212290-1
Bill of material
2212290-1
Part Number
2212290-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2212290-1
TE Internal Description
FORGE, ASSY PIN, 0#0-6#4-0#8-0#12-2#22
Product Type
Connector Assembly
Housing Type
Plug
Connector System
Wire-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
8
Number of Rows
2
Connector Profile
Standard
Contact Retention Within Housing
With
Contact Type
Pin
Termination Method to Wire & Cable
Crimp
Wire Type
Stranded
WireCable Type
Stranded
Panel Mount Feature Type
Screw Mount
Panel Mount Feature
With
Mating Alignment
With
Mating Alignment Type
Blindmate
Connector Mounting Type
Panel
Centerline
250 mm [ 9.84 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Polyester GF
Cable Exit Angle
Straight
Row-to-Row Spacing
21 mm [ .827 in ]
Length
92 mm [ 3.622 in ]
Height
42 mm [ 1.654 in ]
Width
32.2 mm [ 1.268 in ]
Panel Thickness
1.5 - 1.78 mm [ .59 - .7 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Shielded
No
Circuit Application
Power & Signal
Circuit Identification Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
UL Rating
Certified
AgencyStandard Number
UL 1977
Packaging Method
Box
Previews
3D
2D
Download CAD models