??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
221198-1
Bill of material
221198-1
Part Number
221198-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
221198-1
TE Internal Description
JACK,VERT,PCB,TWIN BNC
RF Interface
Twin BNC
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
3
Body Material
VALOX
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Phosphor Bronze
RF Connector Center Contact Plating Thickness
30 uin
Termination Method to Wire & Cable
Solder Terminal
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
4.75 mm [ .187 in ]
Panel Mount Feature Type
Lockwasher and Nut
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
Housing Color
White
RF Connector Mated Outer Diameter
12.83 mm [ .505 in ] Approximate
Height Above PC Board
35.56 mm [ 1.4 in ]
Panel Thickness
6.1 mm [ .24 in ] Recommended
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
4 GHz
Packaging Method
Tube
Dielectric Material
Polymethylpentene
Previews
3D
2D
Download CAD models