??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
221-683 - COMPACT splicing connectors for all conductor types 3-conductor terminal block for Ex e applications
Bill of material
221-683
Item-No.
221-683
Description
COMPACT Splicing Connectors 6 mm²
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 6 (e+m) mm²
Cross section
20 - 10 AWG
Strip length
12 - 14 mm
Measured voltage
440 V
Current intensity
37 A
No. of poles
3
Height
9.80 mm
Width
22.70 mm
Depth
21.30 mm
Number of connection points
3
Number of potentials
3
Color
transparent
Weight
4.014 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Previews
3D
2D
Download CAD models