??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
221-525 - Mounting carrier for 5-conductor terminal blocks with snap-in mounting foot
Bill of material
221-525
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
16.90 mm
Width
18.10 mm
Depth
52.80 mm
Color
Weight
5.060 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
Previews
3D
2D
下載CAD模型