??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
221-423 - Splicing connector with levers Green Range, for all conductor types, max. 4 mm², 3-conductor, transparent housing, Surrounding air temperature: max 85°C (T85)
Bill of material
221-423
Item-No.
221-423
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 4 "e + m" / 0.14 - 4 "f" mm²
Cross section
24 - 12 AWG
Strip length
11 mm
Measured voltage
450 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
32 A
No. of poles
3
Height
8.15 mm
Width
18.60 mm
Depth
18.30 mm
Number of connection points
3
Number of potentials
3
Color
transparent
Weight
2.500 g
Filename
221-423
预览
3D
2D
下载CAD模型