??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
221-422 - Splicing connector with levers Green Range, for all conductor types, max. 4 mm², 2-conductor, transparent housing, Surrounding air temperature: max 85°C (T85)
Bill of material
221-422
Item-No.
221-422
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 4 "e + m" / 0.14 - 4 "f" mm²
Cross section
24 - 12 AWG
Strip length
11 mm
Measured voltage
450 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
32 A
No. of poles
2
Height
8.15 mm
Width
13.00 mm
Depth
18.30 mm
Number of connection points
2
Number of potentials
2
Color
transparent
Weight
1.800 g
Filename
221-422
Previews
3D
2D
Stáhnout CAD model