??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
221-2531 - Mounting carrier, 1-way, for inline splicing connector with lever, with snap-in mounting foot
Bill of material
221-2531
Item-No.
221-2531
Description
Mounting carrier, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
No. of poles
1
Height
6.50 mm
Width
11.80 mm
Depth
56.00 mm
Color
gray
Weight
1.600 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
Previews
3D
2D
Download CAD models