??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
221-2503 - Mounting carrier with strain relief, 3-way, for inline splicing connector with lever, for screw mounting
Bill of material
221-2503
Item-No.
221-2503
Description
Mounting carrier with strain relief, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
No. of poles
3
Height
6.50 mm
Width
29.80 mm
Depth
100.00 mm
Color
gray
Weight
5.900 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
预览
3D
2D
下载CAD模型