??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WAGO
Description
2206-8031 - Distribution terminal block, with push-button, 1 x 6 mm² / 6 x 1.5 mm², with integrated end plate, suitable for Ex e II applications, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2206-8033
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
6.00 mm²
Solid conductor
0.5 - 10 mm²
Solid conductor, push-in termination
1 - 10 mm²
Fine-stranded conductor
0.5 - 10 mm²
Fine-stranded conductor with ferrule
2.5 - 10 mm²
Strip length
13 - 15 mm
Number of connection points
7
Number of potentials
1
Width of spacing
9.00 mm
Height at lowest possible mounting height
32.90 mm
Length
73.80 mm
Mounting method
Top-hat rail TH35
Color
Weight
g
Material insulation body
Polyamide
Rated voltage
800 V
Rated impulse voltage
8 kV
Rated current
41.00 A
Overvoltage category
III
Pollution degree
3
GTIN
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
Distribution terminal block
Manufacturer product description
min. connectable conductor cross-section multiple wire
mm²
max. connectable conductor cross-section multiple wire
10.00 mm²
min. line cross section, rigid
0.50 mm²
max. line cross section, rigid
10.00 mm²
min. line cross section, flexible
0.50 mm²
max. line cross section, flexible
10.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
2.50 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
10.00 mm²
Number of clamp positions per level
7
Number of levels
1
Internally connected stages
Nein
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Push In connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Ja
Closing plate required
Nein
Address of additional link
https://www.wago.com/2206-8033
Power loss per pole, current-dependent (PlIp)
W
Rated current (In) for the power loss specification
41.000 A
min. fine stranded AWG
max. fine stranded AWG
min. Strip length
mm
max. Strip length
mm
Symbol name terminal block
Previews
3D
2D
Download CAD models