??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2204866-1
Bill of material
2204866-1
Part Number
2204866-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2204866-1
TE Internal Description
DUAL-POLE 500A RACK BUSBAR POWER CONN
Connector System
Wire-to-Bus Bar
Sealable
No
Connector & Contact Terminates To
Bus Bar
Connector & Housing Type
Receptacle
Product Type
Connector
Number of Positions
2
Mating & Unmating Configuration
Hot Pluggable
Operating Voltage Reference
ACDC
Operating Voltage
48 VDC
Operating Voltage
48 VAC
Contact Base Material
Copper Alloy
Contact Plating Material
Silver
Contact Current Rating Max
500 A
Contact Design
Multiple Contact Point
Mating Alignment
Yes
Mounting Retention
Yes
Mounting Retention Type
Mounting Hole
Connector Mounting Type
Bus Bar Mount
Bus Bar Mount Retention Type
Screw Mount
Bus Bar Mount Orientation
In-Line
Mating Alignment Type
Blindmate
Housing Material
Thermoplastic
Housing Color
Black
Width
55 mm
Height
38 mm
Length
62.7 mm
Operating Temperature Range
-45 - 105 C [ -49 - 221 F ]
Circuit Application
Power
Packaging Method
Box
Mating Conductor Thickness
6 mm [ .236 in ]
Comment
Dual Pole
Previews
3D
2D
Download CAD models