??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2204740-1
Bill of material
2204740-1
Part Number
2204740-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2204740-1
TE Internal Description
75APOLE, DUAL POLE SLIDING POWER CONN
Product Type
Connector Assembly
Housing Type
Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
2
PCB Mount Orientation
Right Angle
Number of Power Positions
2
Number of Signal Positions
0
Number of Rows
1
Board-to-Board Configuration
Parallel
Operating Voltage
300 VAC
Operating Voltage
300 VDC
Insulation Resistance
1000 MOhm
Dielectric Withstanding Voltage Max
1500 VDC
Dielectric Withstanding Voltage Max
1500 VAC
Contact Base Material
Copper Alloy
Contact Underplating Material
Nickel
Contact Fabrication
Stamped & Formed
Contact Current Rating Max
50 A
Contact Retention Within Housing
With
Contact Type
Receptacle
Contact Termination Area Plating Material
Gold
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
1.25 um [ 50 - 50 uin ]
Contact Termination Area Plating Thickness
.05 um [ 2 uin ]
Contact Mating Area Plating Material Finish
Bright
Underplate Material Thickness
1.25 - 5 um [ 50 - 200 uin ]
Contact Layout
Matrix
Contact Size
4
Multiple Contact Types
Without
Power Contact Base Material
Copper Alloy
Contact Termination Area Plating Finish
Bright
Termination Post & Tail Length
3.4 mm [ .134 in ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCB Mount Retention Type
ActionCompliant Tail
PCB Mount Retention
With
PCB Mount Alignment
Without
Mating Alignment
Without
Mating Retention
Without
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
LCP (Liquid Crystal Polymer)
Length
57 mm [ 2.244 in ]
Height
8.85 mm [ .348 in ]
Width
65.5 mm [ 2.579 in ]
PCB Thickness
2.2 mm [ .087 in ] Recommended
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Shielded
No
Assembly Process Feature
None
Circuit Application
Power
Assembly Integration Feature
Without
Circuit Identification Feature
Without
VDE Tested
No
UL Rating
Certified
AgencyStandard
UL
AgencyStandard Number
E28476
Packaging Method
Tray
Previews
3D
2D
Download CAD models