??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2204581-1
Bill of material
2204581-1
Part Number
2204581-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2204581-1
TE Internal Description
ELCON MINI 3P RA HEADER,PRESS-FIT,TP
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
PCB Mount Orientation
Horizontal, Right Angle
Number of Power Positions
3
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
400 VAC
Operating Voltage
400 VDC
Contact Current Rating Max
35 A
Contact Retention Within Housing
With
Contact Type
Pin
Contact Termination Area Plating Material
Silver
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
3 um [ 76.2 uin ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline Pitch
4.4, 5.7 mm
Centerline Pitch
.173, .224 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
LCP GF30 (Liquid Crystal Polymer)
Row-to-Row Spacing
5.7 mm [ .224 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Reel
Previews
3D
2D
Download CAD models