??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2204440-8
Bill of material
2204440-8
Part Number
2204440-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2204440-8
TE Internal Description
MULTI-BEAM HD RA PLUG 15S+3P+3P+15S
Product Type
Header
Connector & Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
36
PCB Mount Orientation
Right Angle
Number of Power Positions
6
Number of Signal Positions
30
Number of Rows
5
Board-to-Board Configuration
Right Angle
Connector Circuit Configuration (Number of PosType)
6PPower, 30Signal
Operating Voltage
60 VAC
Operating Voltage
60 VDC
Contact Current Rating Max
558 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Matte Tin
Contact Mating Area Plating Material
Noble Metal
Contact Mating Area Plating Material Thickness
.076 um [ 3 uin ]
Termination Post & Tail Length
3.2 mm
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline Pitch
2, 5 mm
Centerline Pitch
.078, .196 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
High Temperature Thermoplastic
Row-to-Row Spacing
2 mm [ .079 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power & Signal
Glow Wire Rating
High Temperature Part - Not Glow Wire
Packaging Method
Box & Tray
Previews
3D
2D
Download CAD models