??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2204422-1
Bill of material
2204422-1
Part Number
2204422-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2204422-1
TE Internal Description
MULTI-BEAM HD VER.REC.15S+8P+8LP+8LP+15S
Product Type
Header
Housing Type
Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
54
PCB Mount Orientation
Vertical
Number of Power Positions
24
Number of Signal Positions
30
Number of Rows
5
Board-to-Board Configuration
Vertical
Connector Circuit Configuration (Number of PosType)
8VPPower,8LPLow Power, 8VLPLow Power, 30Signal
Operating Voltage
60, 200, 300 VAC
Operating Voltage
60, 200, 300 VDC
Contact Current Rating Max
75 A
Contact Retention Within Housing
Without
Contact Type
Socket
Contact Termination Area Plating Material
Matte Tin
Contact Mating Area Plating Material
Noble Metal
Contact Mating Area Plating Material Thickness
.076 um [ 3 uin ]
Termination Post & Tail Length
3.2 mm
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline Pitch
2, 3, 5, 6 mm
Centerline Pitch
.078, .118, .196, .236 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
High Temperature Thermoplastic
Row-to-Row Spacing
2 mm [ .079 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power & Signal
Glow Wire Rating
High Temperature Part - Not Glow Wire
Packaging Method
Box & Tray
Previews
3D
2D
Download CAD models