??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2204231 - UK 5-HESI LEUCHTANZEIGE 250
Bill of material
PHOENIX CONTACT 2204231
Product number of the Manufacturer
2204231
Short Description
Light indicator
Long Description
Light indicator, color: transparent
Manufacturer Type Description
UK 5-HESI LEUCHTANZEIGE 250
Preview
International product number
4017918121464
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Closing plate required
No
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
color
Transparent
net weight
0.002 kg
GTIN
4017918121464
Manufacturer product designation
Light indicator
Manufacturer product description
Light indicator, color: transparent
Product type
UK 5-HESI LEUCHTANZEIGE 250
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85318070
Country of origin
IN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part