??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2203881-1
Bill of material
2203881-1
Part Number
2203881-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2203881-1
TE Internal Description
16POS,HYBRID,HEADER ASSY,90 DEG,SMD
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Shielded
No
Hybrid Header
Yes
Number of Signal Positions
12
Number of Positions
16
Number of Rows
2
Number of Sections
3
Color
Black
Connector Code
A
Tab Width
.5 mm [ .019 in ]
Tab Thickness
.4 mm [ .015 in ]
Interface Plating
Tin (Sn)
Termination Method
Surface Mount
PCB Mount Retention Type
Solder Tail
PCB Mount Retention
With
PCB Mount Alignment
With
Mounting Orientation
Horizontal90
Connector Mounting Type
Board Mount
Mounting Holes
Without
Locking Interface
With
Centerline
1.8 mm [ .07 in ] Pitch
Width
21.5 mm [ .846 in ]
Profile Height from PCB
12.2 mm [ .48 in ]
Length
35.95 mm [ 1.41 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Operating Temperature Max
100, 105, 65, 70, 75, 80, 85, 90 C
Operating Temperature Max
149, 158, 167, 176, 185, 194, 212, 221 F
Packaging Quantity
46
Packaging Type
Tube
Previews
3D
2D
Download CAD models