??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2203728-1
Bill of material
2203728-1
Part Number
2203728-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2203728-1
TE Internal Description
AS16; 2p Wire Seal; Reduced Diameter
Seal Type
Wire Seal
Connector System
Wire-to-Device, Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Number of Positions
2
Material
Silicone
Color
Gray
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power & Signal
Packaging Method
BagBox
Packaging Quantity
6500
Shore A Hardness
27
Lubricant Content
Yes
Previews
3D
2D
Download CAD models