??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203553 - D T 15,0 XGA L
Bill of material
PHOENIX CONTACT 2203553
Product number of the Manufacturer
2203553
Short Description
Display
Long Description
TFT module 15", 1024 x 768 pixels, transmissive/color, LED backlight, white, interface: LVDS, 8 bit, operating temperature: -20 °C ... 70 °C
Manufacturer Type Description
D T 15,0 XGA L
Preview
International product number
4055626482613
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
100
GTIN
4055626482613
Manufacturer product designation
Display
Manufacturer product description
TFT module 15", 1024 x 768 pixels, transmissive/color, LED backlight, white, interface: LVDS, 8 bit, operating temperature: -20 °C ... 70 °C
Product type
D T 15,0 XGA L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85312040
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models