??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203551 - D T 7,0 WVGA P
Bill of material
PHOENIX CONTACT 2203551
Product number of the Manufacturer
2203551
Short Description
Display
Long Description
TFT module 7", 800 x 480 pixels, transmissive/color, LED backlight, white, interface: parallel, 24 bit, operating temperature: -20 °C ... 70 °C
Manufacturer Type Description
D T 7,0 WVGA P
Preview
International product number
4055626482606
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
100
GTIN
4055626482606
Manufacturer product designation
Display
Manufacturer product description
TFT module 7", 800 x 480 pixels, transmissive/color, LED backlight, white, interface: parallel, 24 bit, operating temperature: -20 °C ... 70 °C
Product type
D T 7,0 WVGA P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85312040
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models