??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203549 - D L 5,7 QVGA P
Bill of material
PHOENIX CONTACT 2203549
Product number of the Manufacturer
2203549
Short Description
Display
Long Description
Graphic LCD module, 5.7", 320 x 240 pixels, FSTN transmissive/negative 12:00, LED backlight, interface: parallel, operating temperature: -20 °C ... 70 °C
Manufacturer Type Description
D L 5,7 QVGA P
Preview
International product number
4055626481999
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
100
GTIN
4055626481999
Manufacturer product designation
Display
Manufacturer product description
Graphic LCD module, 5.7", 320 x 240 pixels, FSTN transmissive/negative 12:00, LED backlight, interface: parallel, operating temperature: -20 °C ... 70 °C
Product type
D L 5,7 QVGA P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85312095
Country of origin
TW
Deeplink
Deeplink
Previews
3D
2D
Download CAD models