??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203547 - D L 4,6 128X P
Bill of material
PHOENIX CONTACT 2203547
Product number of the Manufacturer
2203547
Short Description
Display
Long Description
Graphic LCD module, 4.6", 128 x 128 pixels, FSTN transflective/positive 6:00, LED backlight, interface: parallel, operating temperature: -20 °C ... 70 °C
Manufacturer Type Description
D L 4,6 128X P
Preview
International product number
4055626481982
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
86
GTIN
4055626481982
Manufacturer product designation
Display
Manufacturer product description
Graphic LCD module, 4.6", 128 x 128 pixels, FSTN transflective/positive 6:00, LED backlight, interface: parallel, operating temperature: -20 °C ... 70 °C
Product type
D L 4,6 128X P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85299020
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models