??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203538 - DFC T 2,4 QVGA S 1018
Bill of material
PHOENIX CONTACT 2203538
Product number of the Manufacturer
2203538
Short Description
Display
Long Description
TFT module 2.4", 320 x 240 pixels, transmissive, LED backlight, interface: SPI, operating temperature: -20°C ... 70°C; frame color (RAL): yellow (1018)
Manufacturer Type Description
DFC T 2,4 QVGA S 1018
Preview
International product number
4055626959764
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626959764
Manufacturer product designation
Display
Manufacturer product description
TFT module 2.4", 320 x 240 pixels, transmissive, LED backlight, interface: SPI, operating temperature: -20°C ... 70°C; frame color (RAL): yellow (1018)
Product type
DFC T 2,4 QVGA S 1018
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
600
Quantity Scale
5
Customs tariff number
85312040
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models