??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2203535-3
Bill of material
2203535-3
Part Number
2203535-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2203535-3
TE Internal Description
1X4 GENERATION Y WITH GET INTERFACE
Connector Style
Housing for female terminals
Connector System
Wire-to-Board, Wire-to-Device, Wire-to-Wire
Sealable
No
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
No
Number of Positions
4
Number of Rows
1
Color
Black
Cable Exit Angle
180
Body Material
PBT GF
Mating Tab Width
.64 mm [ .025 in ]
Terminal Position Assurance
Yes
Mounting Feature
Without
Polarized
Yes
Centerline
2.54 mm [ .1 in ] Pitch
Length
34.35 mm [ 1.352 in ]
Width
16.02 mm [ .631 in ]
Height
14.28 mm [ .562 in ]
Operating Temperature Range
-40 - 100 C [ -40 - 212 F ]
Circuit Application
Signal
Connector Position Assurance Capable
No
Serviceable
Yes
Previews
3D
2D
Download CAD models