??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203310 - E/ME TBUS NS35 BK
Bill of material
PHOENIX CONTACT 2203310
Product number of the Manufacturer
2203310
Short Description
End clamp
Long Description
End clamp, stable construction for DIN rail bus connector
Manufacturer Type Description
E/ME TBUS NS35 BK
Preview
International product number
4055626367583
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
19
Width of spacing
19 mm
net weight
0.014 kg
GTIN
4055626367583
Manufacturer product designation
End clamp
Manufacturer product description
End clamp, stable construction for DIN rail bus connector
Manufacturer product family
ME
Product type
E/ME TBUS NS35 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
250
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models