??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202628 - SKBD 18/MT
Bill of material
PHOENIX CONTACT 2202628
Product number of the Manufacturer
2202628
Short Description
Plug-in card block
Long Description
19" plug-in card block, color: green, contact surface: Tin, number of positions: 18, product range: SKBD, pitch: 5 mm, type of packaging: packed in cardboard
Manufacturer Type Description
SKBD 18/MT
Preview
International product number
4017918053369
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Product status
abgekündigt
height
18.400 mm
rated current
5 A
net weight
0.054 kg
Pole number
18
GTIN
4017918053369
Manufacturer product designation
Plug-in card block
Manufacturer product description
19" plug-in card block, color: green, contact surface: Tin, number of positions: 18, product range: SKBD, pitch: 5 mm, type of packaging: packed in cardboard
Manufacturer product family
SKBD
Product type
SKBD 18/MT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.