??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202576 - SKBD 12/MT
Bill of material
PHOENIX CONTACT 2202576
Product number of the Manufacturer
2202576
Short Description
Plug-in card block
Long Description
19" plug-in card block, color: green, contact surface: Tin, number of positions: 12, product range: SKBD, pitch: 5 mm, type of packaging: packed in cardboard
Manufacturer Type Description
SKBD 12/MT
Preview
International product number
4017918053314
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Product status
abgekündigt
height
18.400 mm
rated current
5 A
net weight
0.037 kg
Pole number
12
GTIN
4017918053314
Manufacturer product designation
Plug-in card block
Manufacturer product description
19" plug-in card block, color: green, contact surface: Tin, number of positions: 12, product range: SKBD, pitch: 5 mm, type of packaging: packed in cardboard
Manufacturer product family
SKBD
Product type
SKBD 12/MT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part