??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202563 - SKBD 10/MT
Bill of material
PHOENIX CONTACT 2202563
Product number of the Manufacturer
2202563
Short Description
Plug-in card block
Long Description
19" plug-in card block, color: green, contact surface: Tin, number of positions: 10, product range: SKBD, pitch: 5 mm, type of packaging: packed in cardboard
Manufacturer Type Description
SKBD 10/MT
Preview
International product number
4017918053307
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Product status
abgekündigt
height
18.400 mm
rated current
5 A
net weight
0.031 kg
Pole number
10
GTIN
4017918053307
Manufacturer product designation
Plug-in card block
Manufacturer product description
19" plug-in card block, color: green, contact surface: Tin, number of positions: 10, product range: SKBD, pitch: 5 mm, type of packaging: packed in cardboard
Manufacturer product family
SKBD
Product type
SKBD 10/MT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part