??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202220 - UK 5-HESI LEUCHTANZEIGE 24
Bill of material
PHOENIX CONTACT 2202220
Product number of the Manufacturer
2202220
Short Description
Light indicator
Long Description
Light indicator, color: transparent
Manufacturer Type Description
UK 5-HESI LEUCHTANZEIGE 24
Preview
International product number
4017918269296
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Closing plate required
No
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
color
Transparent
net weight
0.002 kg
GTIN
4017918269296
Manufacturer product designation
Light indicator
Manufacturer product description
Light indicator, color: transparent
Product type
UK 5-HESI LEUCHTANZEIGE 24
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85318070
Country of origin
CN
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça