??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2202-1781 - 3-conductor fuse terminal block, for mini-automotive blade-style fuses, per DIN 7258-3f, ISO 8820-3, with test option, with push-button, without blown fuse indication, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2202-1781
Item-No.
2202-1781
Description
3-conductor fuse terminal block, 2.5 mm², 10 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 -12 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
Height
32.90 mm
Width
5.20 mm
Depth
76.80 mm
Number of connection points
3
Number of potentials
2
Color
gray
Weight
8.223 g
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Previews
3D
2D
Download CAD models