??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201917 - PBR 42A GY
Bill of material
PHOENIX CONTACT 2201917
Product number of the Manufacturer
2201917
Short Description
Cross connection
Long Description
Jumper for PCO power connector in ME-MAX housing, color: gray (similar to RAL 7042)
Manufacturer Type Description
PBR 42A GY
Preview
International product number
4046356933933
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
light grey
net weight
0.041 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4046356933933
Manufacturer product designation
Cross connection
Manufacturer product description
Jumper for PCO power connector in ME-MAX housing, color: gray (similar to RAL 7042)
Product type
PBR 42A GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD