目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
QNACA033M
Pneumax
Automotive
Clamping units
C2 series
Clamping unit arms
22mm_square_d63mm
Powered by
CAD模型選擇
{pneumax/automotive/clamping/serie_c2/clamping_arm/22mm_quadro_d63mm/qnaca22_70mm_offset.prj},{NB=QNACA033M},{CODE=QNACA033M},{M=Steel},{L=195},{W=1.27},{MAP1=135},{MAP2=135},{MAP3=135},{MAP4=135}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Pneumax
Description
22 mm shaft – 70 mm offset
Bill of material
QNACA033M
Part no.
QNACA033M
QNACA033M
Material
Steel
Length
195
195
mm
Weight
1.27
1.27
kg
Max op. angle pos. 1
135
°
Max op. angle pos. 2
135
°
Max op. angle pos. 3
135
°
Max op. angle pos. 4
135
°
Previews
3D
2D
下載CAD模型
生成CAD模型