??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2192.50. - Self-tapping screw DIN 7516
Bill of material
2192.50.04.012
Order No
2192.50.04.012
Catalog page
2192_50_pdf
Thread
4.000 mm
Length
12.000 mm
Weight
0.002 kg
Customs tariff number
73181568
Previews
3D
Dimension
2D
Download CAD models