??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2177376-1
Bill of material
2177376-1
Part Number
2177376-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2177376-1
TE Internal Description
3POS,PLUG TERM,HSG,ASSY,SEALED,KEY A
Connector Style
Housing for male terminals
Sealable
Yes
Hybrid Connector
Yes
Primary Locking Feature
Integrated in Housing
Strain Relief
No
Number of Positions
2
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125, 240, 500, 550, 600 V
Operating Voltage
600 VDC
Color
Orange
Connector Code
A
Cable Exit Angle
180
Body Material
PA GF
Mating Tab Width
2.8 mm [ .11 in ]
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
Yes
Centerline
10.4 mm [ .409 in ] Pitch
Width
32.9 mm [ 1.29 in ]
Height
26.4 mm [ 1.03 in ]
Length
52 mm [ 2.04 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Signal
Packaging Method
Box
Packaging Quantity
150
Connector Position Assurance Capable
Yes
Serviceable
No
Previews
3D
2D
Download CAD models