??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Molex
Description
216271
Bill of material
2162711084
Part Number
2162711084
Description
SL Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black
Cable Length
600.00mm
Circuits
8
Gender
Female-Pigtail
Material - Plating Mating
Tin
Number of Rows
1
Pitch - Mating Interface
2.54mm
Voransichten
3D
2D
CAD-Modelle herunterladen