??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
215222-1
Bill of material
215222-1
Part Number
215222-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
215222-1
TE Internal Description
4P4C.MOD.JACK ASSY
Connector Product Type
Connector Assembly
Modular Jack & Plug Interface Type
RJ11
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Modular Connector Style
Jack
Connector System
Cable-to-Board, Cable-to-Panel
Wire Termination Style
110 Style Punch-Down
Connectors & Connector Components Type
Connector
Keyed
No
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Connector Contact Density
Standard
PCB Mount Orientation
Right Angle
Number of Positions
4
Wiring Pattern
One-to-One, USOC
Connector Profile
Standard
Modular Jack Latch Orientation
Standard - Latch Down
Contact Underplating Material
Nickel
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material Thickness
31.5 uin
Contact Mating Area Plating Material
Gold Flash over Palladium Nickel
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Current Rating Max
1.5 A
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
Connector Mounting Type
Board Mount
Mating Entry Location
Side
Housing Color
Black
Housing Material
PBT GF
Centerline
1.02 mm [ .04 in ] Pitch
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Shielded
No
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Performance Category
Cat 3
Packaging Method
Box & Carton
Packaging Quantity
3000
预览
3D
2D
下载CAD模型