??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2141648-2
Bill of material
2141648-2
Part Number
2141648-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2141648-2
TE Internal Description
13POS, MIXED,REC HSG,ASSY,CODB
Connector Style
Housing for female terminals
Connector System
Wire-to-Wire
Sealable
No
Hybrid Connector
Yes
Primary Locking Feature
Integrated in Housing
Strain Relief
No
Row-to-Row Spacing
5.9 mm [ .232 in ]
Number of Positions
13
Number of Rows
3
Nominal Voltage Architecture
12 V
Operating Voltage
14 VDC
Color
Gray
Cable Exit Angle
180
Body Material
PA GF
Mating Tab Width
.64, 1.5, 2.8 mm
Mating Tab Width
.025, .059, .11 in
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
No
Centerline Pitch
2.54, 3.7, 4.4 mm
Centerline Pitch
.1, .146, .173 in
Width
24.7 mm [ .972 in ]
Height
23.25 mm [ .915 in ]
Length
23.8 mm [ .937 in ]
Operating Temperature Range
-40 - 100 C [ -40 - 212 F ]
Circuit Application
Signal
Packaging Method
Box
Packaging Quantity
540
Connector Position Assurance Capable
No
Serviceable
Yes
Previews
3D
2D
Download CAD models