??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2141256-6
Bill of material
2141256-6
Part Number
2141256-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2141256-6
TE Internal Description
2POS,AMP MCP6.34.8K,REC HSG,ASSY,CODF
Connector Style
Housing for female terminals
Connector System
Wire-to-Board, Wire-to-Device
Sealable
Yes
Hybrid Connector
Yes
Primary Locking Feature
On the Terminal
Strain Relief
Yes
Number of Positions
2
Number of Rows
1
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125, 240, 500, 550, 600 V
Operating Voltage
850 VDC
Color
Orange
Connector Code
F
Cable Exit Angle
180
Body Material
PA GF
Mating Tab Width
2.8 mm [ .11 in ]
Mounting Feature
Without
Terminal Position Assurance
No
Polarized
Yes
Centerline
9.4 mm [ .37 in ] Pitch
Width
71.3 mm [ 2.807 in ]
Height
38.3 mm [ 1.507 in ]
Length
37.6 mm [ 1.48 in ]
Operating Temperature Range
-40 - 140 C [ -40 - 284 F ]
Circuit Application
Signal
Packaging Method
Carton
Packaging Quantity
184
Connector Position Assurance Capable
Yes
Serviceable
No
Previews
3D
2D
Descarga de modelos CAD