??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
214 PCX Hub City Models - 210 Series PCX
Bill of material
0230-02553
Part No.
0230-02553
Model Number
214
Ratio
Style
Gear Type
WR
Frame Size
Output Diameter
0.875
Derscripton
214 5/1 A WR 48CZ
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Quill
Input Diameter
0.500 Inch
Output Type
Shaft
C.D.
2.063 Inch
A
3.635 Inch
B
1.500 Inch
D
2.437 Inch
E
6.000 Inch
G
48CZ Nema Frame
I
4.460 Inch
I2
4.342 Inch
N
4.350 Inch
N2
3.875 Inch
S
8.500 Inch
T
4.250 Inch
U
0.8754 Inch
V1
2.185 Inch
V2
1.960 Inch
W
1.950 Inch
X Keyway
3/16 x 3/32
Y
1.920 Inch
Q1
5.860 Inch
Q2
4.130 Inch
AA
4.000 Inch
BB
2.000 Inch
CC
2.000 Inch
DD
1.000 Inch
EE
3/8-16UNC - 2B
FF
0.500 Inch
GG
0.700 Inch
HH
5.000 Inch
JJ
2.500 Inch
KK
2.875 Inch
LL
1.4375 Inch
MM
3/8-16UNC - 2B
NN
0.700 Inch
OO
0.700 Inch
Previews
3D
Dimension
2D
Download CAD models