??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
213931-5
Bill of material
213931-5
Part Number
213931-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
213931-5
TE Internal Description
M-SERIES KIT,V.35,34P
Assembly Requirement
Unassembled Kit
Product Type
Housing
Connector & Housing Type
Receptacle
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
34
Number of Signal Positions
34
Contact Type
Socket
Panel Mount Feature
Without
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Polyester
Accepts Cable Diameter
11.43 mm [ .45 in ] Max
Width
21.03 mm [ .828 in ]
Length
52.07 mm [ 2.05 in ]
Height
41.15 mm
Operating Temperature Range
-55 - 130 C [ -67 - 266 F ]
Packaging Method
Loose Piece
Packaging Quantity
1
For Use With
Plug Connector Kit
Previews
3D
2D
Download CAD models