??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2138659-1
Bill of material
2138659-1
Part Number
2138659-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2138659-1
TE Internal Description
38 Way ABS Connector Assy. Key
Connector Style
Housing for female terminals
Connector System
Wire-to-Board, Wire-to-Device
Sealable
Yes
Hybrid Connector
Yes
Primary Locking Feature
Integrated in Housing
Strain Relief
Add By Accessory
Row-to-Row Spacing
6 mm [ .236 in ]
Number of Positions
38
Number of Rows
3
Nominal Voltage Architecture
12 V
Operating Voltage
12 VDC
Color
Black
Cable Exit Angle
90
Body Material
PBT GF
Mating Tab Width
2.8, 6.3 mm
Mating Tab Width
.11, .248 in
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
No
Centerline
4 mm [ .157 in ] Pitch
Width
36.1 mm [ 1.421 in ]
Height
62.2 mm [ 2.449 in ]
Length
93.8 mm [ 3.693 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power & Signal
UL Flammability Rating
UL 94-HB
Packaging Method
Package
Packaging Quantity
1
Connector Position Assurance Capable
No
Serviceable
Yes
미리보기
3D
2D
CAD모델 다운로드