??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
213 PCX Hub City Models - 210 Series PCX
Bill of material
0230-02409
Part No.
0230-02409
Model Number
213
Ratio
Style
Gear Type
WR
Frame Size
N/A
Output Diameter
Derscripton
213 5/1 L WR 0.938
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Shaft
Input Diameter
0.625 Inch
Output Type
Hollow Bore
C.D.
2.063 Inch
A
3.635 Inch
B
1.500 Inch
D
2.437 Inch
E
6.000 Inch
F
1.760 Inch
G
0.624 Inch
H
1.760 Inch
I
4.820 Inch
J Keyway
3/16 x 3/32
K
1.594 Inch
S
0.845 Inch
T
2.780 Inch
U
0.93875 Inch
X Keyway
1/4 x 1/8
Y Socket Setscrew
5/16NC x 1/2
Z
3.6250 Inch
ZT
6.4050 Inch
D4
3.7545 Inch
AA
4.000 Inch
BB
2.000 Inch
CC
2.000 Inch
DD
1.000 Inch
EE
3/8-16UNC - 2B
FF
0.500 Inch
GG
0.700 Inch
HH
5.000 Inch
JJ
2.500 Inch
KK
2.875 Inch
LL
1.4375 Inch
MM
3/8-16UNC - 2B
NN
0.700 Inch
OO
0.700 Inch
PP
4.750 Inch
RR
0.3645 Inch
SS
0.3125 Inch
TT
5.750 Inch
WW
7.630 Inch
YY
7.000 Inch
XX
0.40625 Inch
Previews
3D
Dimension
2D
Download CAD models