??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2123050000 - AMG DIS
Bill of material
Weidmueller 2123050000
Preview
Product number of the Manufacturer
2123050000
Manufacturer Type Description
AMG DIS
Short Description
Test-disconnect terminal, PUSH IN, Pivoting, TS 35, black
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118425413
Manufacturer Name
Weidmueller Group
Min. operating temperature
-25 °C
Max. operating temperature
70 °C
color
black
Design of longitudinal or transverse separation
swiveling
Connection type
Plug-in connection
Assembly type
Top-hat rail TH35
Mass
0.042 kg
depth
96.85 mm
height
125.086 mm
width
6.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models