??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2120320-1
Bill of material
2120320-1
Part Number
2120320-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2120320-1
TE Internal Description
FEMALE INSERT WITH PE-CONTACT
Product Type
Connector Assembly
Connector & Housing Type
Receptacle
Connector System
Wire-to-Motor, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
19
Number of Signal Positions
5
Operating Voltage
900 VDC
Contact Type
Socket
Multiple Contact Types
With
Contact Layout
Staggered
Connector Mounting Type
Motor
Housing Color
Black
Housing Material
PBT GF30
Length
41.5 mm [ 1.63 in ]
Height
33 mm [ 1.3 in ]
Width
22.3 mm [ .877 in ]
Circuit Application
Power & Signal
Circuit Identification Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
UL Rating
Recognized
AgencyStandard
UL
AgencyStandard Number
E28476
Packaging Method
Package
Packaging Quantity
30
Previews
3D
2D
Download CAD models