??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
agru
Description
212 - Poly-Flo Elbow 90°
Bill of material
AGRU_70212503271_Poly-Flo Elbow 90_from 2 Elbows 45_PE 100-RC black_50/32 SDR17/11
LOD Destination
LOD Level
Article number
Article number
Image Code
212
Weight
kg
Dimension long
Dimension short
Description 1
Poly-Flo Elbow 90°
Description 2
from 2 Elbows 45°
Material
PE 100-RC black
Manufacturing process
injection moulded+welded
Connection methode
simultaneous + cascade welding
S1
mm
S2
mm
L1
mm
L2
mm
D1
mm
D2
mm
Z
mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models