??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2112035 - LA 4-M10
Bill of material
PHOENIX CONTACT 2112035
Product number of the Manufacturer
2112035
Short Description
Cable connection nut
Long Description
Cable connection nut for screwing on threaded bolts, for M10 thread
Manufacturer Type Description
LA 4-M10
Preview
International product number
4017918052713
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
width
17 mm
height
30 mm
depth
18.500 mm
Design
Cable connection nut
GTIN
4017918052713
Manufacturer product designation
Cable connection nut
Manufacturer product description
Cable connection nut for screwing on threaded bolts, for M10 thread
Product type
LA 4-M10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part