??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Molex
Description
211176
Bill of material
2111760080
Part Number
2111760080
Description
SlimStack Board-to-Board Plug, 0.35mm Pitch, Battery Series, 0.70mm Mated Height, 2.00mm Mated Width, 8 Circuits, 15.0A
Circuits (Loaded)
8
Maximum Current
0.3, 15.0 A
Material - Plating Mating
Gold
Number of Rows
2
Orientation
Vertical
Termination Interface
Surface Mount
プレビュー
3D
2D
ダウンロード(CADデータ)