??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
2105L PCX Hub City Models - Series 2100 PCX
Bill of material
0230-20921_LA-A
Part No.
0230-20921_LA-A
Model Number
2105L
Primary
134
Secondary
215-56C
Ratio
Assembly Style
Gear Type
WR
Frame Size
Output Diameter
Inch
Bore
0.938
Description
2105L 50/1 WR 48CZ 0.938
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Motor Frame
Input Diameter
0.500 Inch
Output Type
Hollow Bore
C.D.
2.063 Inch
C.D.1
1.334 Inch
A
3.635 Inch
A1
2.635 Inch
B
1.500 Inch
B1
1.186 Inch
D
2.437 Inch
D1
1.562 Inch
E
5.870 Inch
G
48CZ Nema Frame
I
3.460 Inch
I2
3.272 Inch
N
4.350 Inch
N2
3.875 Inch
S
5.560 Inch
T
2.780 Inch
T1
1.560 Inch
U
0.93875 Inch
X Keyway
1/4 x 1/8 Inch
Y
5/16NC x 1/2 Inch
Q1
5.860 Inch
Q2
4.130 Inch
Wt.
0 Lbs
プレビュー
3D
情報
2D
ダウンロード(CADデータ)