目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2105-DN25-F120-SODF-090-Nein-Nein-A,B--
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/pneumatisch/2105.prj},{NB=2105-DN25-F120-SODF-090-Nein-Nein-A,B--},{PPATH=2105sblmt64.prj},{DN=25},{DWST=0},{NORM=ASME BPE},{FL=120},{DN1=25},{D1=25,4x1,65},{LTA1=SODF},{ANTG=090},{KV=14.0},{BPAB=0.0},{BPEA=0.0},{LTA1G=SODF},{LTAC=0},{NR=17},{ATEX=Nein},{AN=Nein},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 34
HELP_VARIABLE
Company
Buerkert
Description
2105-weld end - Pneumatically operated tank bottom valve ELEMENT for decentralized automation
Bill of material
2105-DN25-F120-SODF-090-Nein-Nein-A,B--
Diaphragm size
25
25
Port standard
ASME BPE
ASME BPE
Tank flange
120
120
mm
Orifice pipe connection
25
25
Pipe connection D1xS1
25,4x1,65
25,4x1,65
Bürkert-Code pipe connection
SODF
SODF
Actuator size
090
090
ATEX version
Nein
Ja
Nein
Ja
Piloting
Nein
Ja
Nein
Ja
Previews
3D
2D
下載CAD模型
生成CAD模型