??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2103722-4
Bill of material
2103722-4
Part Number
2103722-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2103722-4
TE Internal Description
2POS,HSG,HVA280 HDR INNER W TPA, KEY D
Connector Style
Housing for male terminals
Connector System
Wire-to-Board, Wire-to-Device
Sealable
Yes
Hybrid Connector
Yes
Primary Locking Feature
On the Terminal
Strain Relief
Yes
Number of Positions
2
Number of Rows
1
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125, 240, 500, 550, 600 V
Operating Voltage
600 VDC
Color
Orange
Connector Code
D
Cable Exit Angle
180
Body Material
PA GF
Mating Tab Width
2.8 mm [ .11 in ]
Mounting Feature
Without
Terminal Position Assurance
No
Polarized
Yes
Centerline
10.4 mm [ .409 in ] Pitch
Width
49.35 mm [ 1.94 in ]
Height
12.6 mm [ .496 in ]
Length
22.4 mm [ .881 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Signal
Packaging Method
Package
Packaging Quantity
1
Connector Position Assurance Capable
Yes
Serviceable
No
Previews
3D
2D
Download CAD models