??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2103387-2
Bill of material
2103387-2
Part Number
2103387-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2103387-2
TE Internal Description
INNER HSG, PLUG, HVA280-2PHM, PASS T
Connector Style
Housing for male terminals
Connector System
Wire-to-Wire
Sealable
Yes
Hybrid Connector
Yes
Primary Locking Feature
On the Terminal
Strain Relief
Yes
Number of Positions
2
Number of Rows
1
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125, 240, 500, 550, 600 V
Operating Voltage
600 VAC
Color
Orange
Cable Exit Angle
180
Body Material
PA GF
Mating Tab Width
2.8 mm [ .11 in ]
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
No
Width
21.4 mm [ .84 in ]
Height
11.6 mm [ .457 in ]
Length
30.7 mm [ 1.21 in ]
Operating Temperature Range
-40 - 140 C [ -40 - 284 F ]
Circuit Application
Signal
Degree of Protection
IP4K9K
AgencyStandard
USCAR-2
Packaging Method
Package
Packaging Quantity
500
Connector Position Assurance Capable
Yes
Serviceable
No
Previews
3D
2D
Download CAD models